T-Slot Clamp, Set
low profile
Price & Availability | Article | Clamping stroke s1 | d1 | l1 | l2 | l3 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | Torque to max. Nm | A/F | Clamping force max. kN | Weight g | ||||||||||||||||||
10980.W0038 | 1 | 5.2 | 33.5 | 30.5 | 15 | 10 | 6 | 3 | 5 | 45 | 38 | 8 | 36 | 10 | 6 | 4 | 85 | |||||||||||||||||||
£ 129.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping stroke s1 1 d1 5.2 l1 33.5 l2 30.5 l3 15 h1 10 h2 6 h3 3 h4 5 w1 45 w2 38 w3 8 w4 36 Torque to
max.
Nm 10 A/F 6 Clamping force
max.
kN 4 Weight
g 85 | ||||||||||||||||||||||||||||||||||||
10980.W0060 | 2 | 8.2 | 50.0 | 46.0 | 22 | 15 | 9 | 5 | 7 | 70 | 60 | 12 | 55 | 27 | 10 | 6 | 290 | |||||||||||||||||||
£ 151.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping stroke s1 2 d1 8.2 l1 50.0 l2 46.0 l3 22 h1 15 h2 9 h3 5 h4 7 w1 70 w2 60 w3 12 w4 55 Torque to
max.
Nm 27 A/F 10 Clamping force
max.
kN 6 Weight
g 290 |
Body: steel (C45), black oxide finish.
Jaw/cam: steel (42CrMo), tempered, black oxide finish.
Designed to prevent part lift.
Turning the wrench allows the cam to move the jaw forward for clamping. When the wrench is turned back for unclamping, the loaded spring allows the jaw to return to the original position.
Ensure that mounting surfaces are finished to 6.3a or better, without any scratches or dents.