T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-9 | £ 164.54 | 0% |
10-19 | £ 148.09 | 10% |
20-49 | £ 139.86 | 15% |
50-99 | £ 131.63 | 20% |
100+ | £ 115.18 | 30% |
Body: steel (42CrMo), tempered. Black oxide finish.
Jaw: steel (42CrMo), induction hardened (clamping face). Black oxide finish. Precision ground (smooth jaw).