T-Slot Clamp, Set
low profile
Price & Availability | Article | Type | d1 | l1 | l2 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | s1 | Torque to max. Nm | A/F | Clamping force max. kN | Weight g | ||||||||||||||||||
10990.W0025 | Serrated | M 8 | 39.5 | 25 | 16 | 19.5 | 1.5 | 7 | 65 | 25 | 45 | 7 | 8 | 4 | 4 | 180 | |||||||||||||||||||
£ 183.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Serrated d1 M 8 l1 39.5 l2 25 h1 16 h2 19.5 h3 1.5 h4 7 w1 65 w2 25 w3 45 s1 7 Torque to
max.
Nm 8 A/F 4 Clamping force
max.
kN 4 Weight
g 180 | |||||||||||||||||||||||||||||||||||
10990.W0035 | Serrated | M12 | 60.0 | 40 | 22 | 29.0 | 2.0 | 9 | 85 | 35 | 60 | 12 | 26 | 6 | 9 | 500 | |||||||||||||||||||
£ 248.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Serrated d1 M12 l1 60.0 l2 40 h1 22 h2 29.0 h3 2.0 h4 9 w1 85 w2 35 w3 60 s1 12 Torque to
max.
Nm 26 A/F 6 Clamping force
max.
kN 9 Weight
g 500 | |||||||||||||||||||||||||||||||||||
10990.W0040 | Serrated | M16 | 77.0 | 50 | 30 | 38.0 | 2.0 | 13 | 100 | 40 | 70 | 14 | 60 | 8 | 17 | 1010 | |||||||||||||||||||
£ 364.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Serrated d1 M16 l1 77.0 l2 50 h1 30 h2 38.0 h3 2.0 h4 13 w1 100 w2 40 w3 70 s1 14 Torque to
max.
Nm 60 A/F 8 Clamping force
max.
kN 17 Weight
g 1010 | |||||||||||||||||||||||||||||||||||
10990.W0125 | Smooth | M 8 | 39.5 | 25 | 16 | 19.5 | 1.5 | 7 | 65 | 25 | 45 | 7 | 8 | 4 | 4 | 180 | |||||||||||||||||||
£ 183.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Smooth d1 M 8 l1 39.5 l2 25 h1 16 h2 19.5 h3 1.5 h4 7 w1 65 w2 25 w3 45 s1 7 Torque to
max.
Nm 8 A/F 4 Clamping force
max.
kN 4 Weight
g 180 | |||||||||||||||||||||||||||||||||||
10990.W0135 | Smooth | M12 | 60.0 | 40 | 22 | 29.0 | 2.0 | 9 | 85 | 35 | 60 | 12 | 26 | 6 | 9 | 510 | |||||||||||||||||||
£ 248.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Smooth d1 M12 l1 60.0 l2 40 h1 22 h2 29.0 h3 2.0 h4 9 w1 85 w2 35 w3 60 s1 12 Torque to
max.
Nm 26 A/F 6 Clamping force
max.
kN 9 Weight
g 510 | |||||||||||||||||||||||||||||||||||
10990.W0140 | Smooth | M16 | 77.0 | 50 | 30 | 38.0 | 2.0 | 13 | 100 | 40 | 70 | 14 | 60 | 8 | 17 | 1020 | |||||||||||||||||||
£ 364.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Smooth d1 M16 l1 77.0 l2 50 h1 30 h2 38.0 h3 2.0 h4 13 w1 100 w2 40 w3 70 s1 14 Torque to
max.
Nm 60 A/F 8 Clamping force
max.
kN 17 Weight
g 1020 |
Body: steel (42CrMo), tempered. Black oxide finish.
Jaw: steel (42CrMo), tempered, black oxide finish. Precision ground (smooth jaw).