T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-2 | £ 174.71 | 0% |
3-4 | £ 157.24 | 10% |
5-9 | £ 148.50 | 15% |
10-19 | £ 139.77 | 20% |
20+ | £ 131.03 | 25% |
Steel, heat-treated, blackened.
Ideal for clamping low profile plates.
The clamps produce a downwards and forwards clamping force.
The clamp height can be further reduced by up to dimension "w2", via grinding.
Sold in pairs.