T-Slot Clamp, Set
low profile
Price & Availability | Article | Slot size | F1 kN | F2 kN | l1 max. | h1 | h2 min. | h2 max. | w1 | w2 | Stroke s1 | Weight g | ||||||||||||||||||
12100.W0014 | 14 | 5.5 | 0.7 | 55 | 11 | 1.5 | 13.5 | 22 | 5 | 1.8 | 380 | |||||||||||||||||||
£ 192.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 14 F1
kN 5.5 F2
kN 0.7 l1
max. 55 h1 11 h2
min. 1.5 h2
max. 13.5 w1 22 w2 5 Stroke s1 1.8 Weight
g 380 | ||||||||||||||||||||||||||||||
12100.W0018 | 18 | 9.0 | 1.0 | 71 | 15 | 1.5 | 16.0 | 28 | 6 | 2.5 | 830 | |||||||||||||||||||
£ 228.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 18 F1
kN 9.0 F2
kN 1.0 l1
max. 71 h1 15 h2
min. 1.5 h2
max. 16.0 w1 28 w2 6 Stroke s1 2.5 Weight
g 830 |
Steel, heat-treated, blackened.
Ideal for clamping low profile plates.
The clamps produce a downwards and forwards clamping force.
The clamp height can be further reduced by up to dimension "w2", via grinding.
Sold in pairs.