T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 54.24 | 0% |
5-9 | £ 51.53 | 5% |
10-19 | £ 48.82 | 10% |
20-49 | £ 46.10 | 15% |
50+ | £ 40.68 | 25% |
Clamp: brass.
Body: steel heat treated.
For use in T-slots of machine tables.
For replacement clamping screws see 12112.
Hex. key not included.
Sold in packs of 2.