T-Slot Clamp, Set
low profile
Price & Availability | Article | For T-slot | Cam screw | l1 | h1 | h2 | h3 | w1 | w2 | Torque to max. Nm | Stroke s1 | A/F1 | A/F2 | Holding force kN | ||||||||||||||||||
12150.W0016 | 16 | M12x1,75 | 30.9 | 22.2 | 9.5 | 9.2 | 25.4 | 16 | 61.0 | 2.03 | 8 | 25.4 | 13.3 | |||||||||||||||||||
£ 50.81 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 16 Cam screw M12x1,75 l1 30.9 h1 22.2 h2 9.5 h3 9.2 w1 25.4 w2 16 Torque to
max.
Nm 61.0 Stroke s1 2.03 A/F1 8 A/F2 25.4 Holding force
kN 13.3 | ||||||||||||||||||||||||||||||||
12150.W0018 | 18 | M12x1,75 | 34.7 | 28.6 | 9.5 | 10.5 | 28.6 | 18 | 61.0 | 2.03 | 8 | 25.4 | 13.3 | |||||||||||||||||||
£ 54.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Cam screw M12x1,75 l1 34.7 h1 28.6 h2 9.5 h3 10.5 w1 28.6 w2 18 Torque to
max.
Nm 61.0 Stroke s1 2.03 A/F1 8 A/F2 25.4 Holding force
kN 13.3 | ||||||||||||||||||||||||||||||||
12150.W0020 | 20 | M16x2,00 | 39.2 | 31.8 | 12.7 | 12.6 | 31.8 | 20 | 135.0 | 2.54 | 12 | 30.2 | 26.7 | |||||||||||||||||||
£ 69.43 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 20 Cam screw M16x2,00 l1 39.2 h1 31.8 h2 12.7 h3 12.6 w1 31.8 w2 20 Torque to
max.
Nm 135.0 Stroke s1 2.54 A/F1 12 A/F2 30.2 Holding force
kN 26.7 |
Clamp: brass.
Body: steel heat treated.
For use in T-slots of machine tables.
For replacement clamping screws see 12112.
Hex. key not included.
Sold in packs of 2.