T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 48.96 | 0% |
5-9 | £ 46.51 | 5% |
10-19 | £ 44.06 | 10% |
20-49 | £ 41.62 | 15% |
50+ | £ 36.72 | 25% |
Steel hardened face.
Designed to be used in the T-slots of machine tables.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
Torque screw for T-slot nut to 150 Nm.
*Not supplied with T-nut or mounting screw.