T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 51.57 | 0% |
5-9 | £ 48.99 | 5% |
10-19 | £ 46.41 | 10% |
20-49 | £ 43.83 | 15% |
50+ | £ 38.68 | 25% |
Steel hardened face.
Designed to be used in the T-slots of machine tables.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
Torque screw for T-slot nut to 150 Nm.
*Not supplied with T-nut or mounting screw.