T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-9 | £ 151.97 | 0% |
10-19 | £ 136.77 | 10% |
20-49 | £ 129.17 | 15% |
50-99 | £ 121.58 | 20% |
100+ | £ 106.38 | 30% |
Body: steel (C45), black oxide finish.
Jaw/cam: steel (42CrMo), tempered, black oxide finish.
Designed to prevent part lift.
Turning the wrench allows the cam to move the jaw forward for clamping. When the wrench is turned back for unclamping, the loaded spring allows the jaw to return to the original position.
Ensure that mounting surfaces are finished to 6.3a or better, without any scratches or dents.