T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-9 | £ 313.96 | 0% |
10-19 | £ 282.56 | 10% |
20-49 | £ 266.87 | 15% |
50-99 | £ 251.17 | 20% |
100+ | £ 219.77 | 30% |
Body: steel (42CrMo), tempered. Black oxide finish.
Jaw: steel (42CrMo), induction hardened (clamping face). Black oxide finish. Precision ground (smooth jaw).