T-Slot Clamp, Set
low profile
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 258.61 | 0% |
| 10-19 | £ 232.75 | 10% |
| 20-49 | £ 219.82 | 15% |
| 50-99 | £ 206.89 | 20% |
| 100+ | £ 181.03 | 30% |
Body: steel (42CrMo), tempered. Black oxide finish.
Jaw: steel (42CrMo), tempered, black oxide finish. Precision ground (smooth jaw).