T-Slot Clamp, Set
low profile
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 364.19 | 0% |
| 10-19 | £ 327.77 | 10% |
| 20-49 | £ 309.56 | 15% |
| 50-99 | £ 291.35 | 20% |
| 100+ | £ 254.93 | 30% |
Body: steel (42CrMo), tempered. Black oxide finish.
Jaw: steel (42CrMo), tempered, black oxide finish. Precision ground (smooth jaw).