Concealed Pivot Hinges
20mm door rtn - weld-stud
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 9.70 | 0% |
| 10-19 | £ 8.73 | 10% |
| 20-49 | £ 8.25 | 15% |
| 50-99 | £ 7.76 | 20% |
| 100+ | £ 7.28 | 25% |
Stainless steel, AISI 304.
Spring loaded for self-closing.
Lift pin for easy installation and removal. Torsion moment (hinge closed): 0.76kgf/cm per piece.
Max. opening angle 100°.