Price & Availability | Article | Thread | d1 | d2 | l1 | l2 | l3 | α | A/F | ||||||||||||||||||
20012.W0101 | Metric Fine | M10x1,25 | 2.8 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 27.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 2.8 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W0103 | Metric Fine | M10x1,25 | 4.0 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 29.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 4.0 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W0104 | Metric Fine | M10x1,25 | 4.0 | 9.2 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 31.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 4.0 l1 9.2 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W0201 | Metric Fine | M20x1,50 | 4.0 | 12.7 | 15.2 | 19.0 | ±35° | 24 | |||||||||||||||||||
£ 64.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 4.0 l1 12.7 l2 15.2 l3 19.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W0202 | Metric Fine | M20x1,50 | 4.0 | 12.7 | 15.2 | 38.0 | ±35° | 24 | |||||||||||||||||||
£ 71.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 4.0 l1 12.7 l2 15.2 l3 38.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W0203 | Metric Fine | M20x1,50 | 5.6 | 12.7 | 15.2 | 19.0 | ±35° | 24 | |||||||||||||||||||
£ 64.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 5.6 l1 12.7 l2 15.2 l3 19.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W0204 | Metric Fine | M20x1,50 | 5.6 | 12.7 | 15.2 | 38.0 | ±35° | 24 | |||||||||||||||||||
£ 71.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 5.6 l1 12.7 l2 15.2 l3 38.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W0205 | Metric Fine | M20x1,50 | 7.1 | 12.7 | 15.2 | 19.0 | ±35° | 24 | |||||||||||||||||||
£ 64.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 7.1 l1 12.7 l2 15.2 l3 19.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W0206 | Metric Fine | M20x1,50 | 7.1 | 12.7 | 15.2 | 38.0 | ±35° | 24 | |||||||||||||||||||
£ 71.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M20x1,50 d2 7.1 l1 12.7 l2 15.2 l3 38.0 α ±35° A/F 24 | |||||||||||||||||||||||||||
20012.W1101 | Metric Coarse | M10x1,50 | 2.8 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 27.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 2.8 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1103 | Metric Coarse | M10x1,50 | 4.0 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 29.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 4.0 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1104 | Metric Coarse | M10x1,50 | 4.0 | 9.2 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 32.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 4.0 l1 9.2 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1121 | Metric Coarse | M12x1,75 | 2.8 | 9.2 | 10.4 | 6.4 | ±35° | 17 | |||||||||||||||||||
£ 26.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 2.8 l1 9.2 l2 10.4 l3 6.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1122 | Metric Coarse | M12x1,75 | 2.8 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 27.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 2.8 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1123 | Metric Coarse | M12x1,75 | 2.8 | 9.2 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 31.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 2.8 l1 9.2 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W1124 | Metric Coarse | M12x1,75 | 4.0 | 9.2 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 4.0 l1 9.2 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2131 | NPT-BSPT | 1/8" | 2.8 | 9.9 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/8" d2 2.8 l1 9.9 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2251 | NPT-BSPT | 1/4" | 2.8 | 12.7 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 27.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4" d2 2.8 l1 12.7 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2252 | NPT-BSPT | 1/4" | 2.8 | 12.7 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 30.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4" d2 2.8 l1 12.7 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2254 | NPT-BSPT | 1/4" | 4.0 | 12.7 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 30.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4" d2 4.0 l1 12.7 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2380 | NPT-BSPT | 3/8" | 2.8 | 12.7 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8" d2 2.8 l1 12.7 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2381 | NPT-BSPT | 3/8" | 2.8 | 12.7 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 34.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8" d2 2.8 l1 12.7 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2382 | NPT-BSPT | 3/8" | 4.0 | 12.7 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8" d2 4.0 l1 12.7 l2 10.4 l3 12.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2383 | NPT-BSPT | 3/8" | 4.0 | 12.7 | 10.4 | 31.7 | ±35° | 17 | |||||||||||||||||||
£ 29.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8" d2 4.0 l1 12.7 l2 10.4 l3 31.7 α ±35° A/F 17 | |||||||||||||||||||||||||||
20012.W2384 | NPT-BSPT | 3/8" | 5.6 | 12.7 | 10.4 | 12.7 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8" d2 5.6 l1 12.7 l2 10.4 l3 12.7 α ±35° A/F 17 |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screws into threaded coolant ports. Large adjustment angle.
Choose large orifice for maximum flow.
Choose smaller orifices when using multiple nozzles.
Choose tapped ends if nozzle will need to be plugged (set screw included).