| Price & Availability | Article | d1 | d2 | Jet bore d2 | l1 | l2 | w1 | α | ||||||||||||||||||
| 20031.W2120 | 1/8" NPT/BSPT | 2.8 | Plain | 20.8 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 20.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 20.8 l2 16.0 w1 12.7 α ±35° | ||||||||||||||||||||||||||
| 20031.W2121 | 1/8" NPT/BSPT | 4.0 | Plain | 20.8 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 22.56 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 20.8 l2 16.0 w1 12.7 α ±35° | ||||||||||||||||||||||||||
| 20031.W2250 | 1/4" NPT/BSPT | 2.8 | Plain | 23.9 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 21.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 23.9 l2 19.1 w1 16.0 α ±35° | ||||||||||||||||||||||||||
| 20031.W2251 | 1/4" NPT/BSPT | 4.0 | Plain | 23.9 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 23.9 l2 19.1 w1 16.0 α ±35° | ||||||||||||||||||||||||||
| 20031.W2370 | 3/8" NPT/BSPT | 2.8 | Plain | 28.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 22.88 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 28.7 l2 22.4 w1 19.1 α ±35° | ||||||||||||||||||||||||||
| 20031.W2371 | 3/8" NPT/BSPT | 4.0 | Plain | 28.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 24.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 28.7 l2 22.4 w1 19.1 α ±35° | ||||||||||||||||||||||||||
| 20031.W2372 | 3/8" NPT/BSPT | 5.5 | Plain | 28.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 26.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 5.5 Jet bore d2 Plain l1 28.7 l2 22.4 w1 19.1 α ±35° | ||||||||||||||||||||||||||
| 20031.W8120 | 1/8" NPT/BSPT | M 5x0,8 | Threaded | 20.8 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 M 5x0,8 Jet bore d2 Threaded l1 20.8 l2 16.0 w1 12.7 α ±35° | ||||||||||||||||||||||||||
| 20031.W8250 | 1/4" NPT/BSPT | M 5x0,8 | Threaded | 23.9 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 29.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 M 5x0,8 Jet bore d2 Threaded l1 23.9 l2 19.1 w1 16.0 α ±35° | ||||||||||||||||||||||||||
| 20031.W8370 | 3/8" NPT/BSPT | M 6x1,0 | Threaded | 28.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 30.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 M 6x1,0 Jet bore d2 Threaded l1 28.7 l2 22.4 w1 19.1 α ±35° | ||||||||||||||||||||||||||
Body: acetal.
Ball: stainless steel.
Max. temperature 70ºC.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Can be used with brass connector 20034.
Screws onto any NPT or BSPT pipe.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Choose tapped tube if the nozzles needs to be plugged (set screw included).