| Price & Availability | Article | Type | d1 | d3 | l1 | Thread d2 | ||||||||||||||||||
| 20035.W6140-A | Acetal | 14 | 6.4 | 9.7 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 14 d3 6.4 l1 9.7 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W6150-A | Acetal | 15 | 6.4 | 10.9 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 17.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 15 d3 6.4 l1 10.9 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W6220-A | Acetal | 22 | 6.4 | 18.8 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 13.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 22 d3 6.4 l1 18.8 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W8630-A | Acetal | 5/8" | 6.4 | 11.9 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 18.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 5/8" d3 6.4 l1 11.9 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W6140-B | Brass | 14 | 7/32" Hex. | 9.9 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 14.86 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 14 d3 7/32" Hex. l1 9.9 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W6150-B | Brass | 15 | 7/32" Hex. | 11.4 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 20.26 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 15 d3 7/32" Hex. l1 11.4 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W6220-B | Brass | 22 | 7/32" Hex. | 19.6 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 14.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 22 d3 7/32" Hex. l1 19.6 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
| 20035.W8630-B | Brass | 5/8" | 7/32" Hex. | 12.5 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 19.74 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 5/8" d3 7/32" Hex. l1 12.5 Thread d2 1/8" NPT/BSPT | ||||||||||||||||||||||||
Acetal or brass.
Acetal Type:
Max. temperature: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Ball adapter only.
Can be used with our relevant threaded coolant nozzles.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).