Price & Availability | Article | d1 | d2 | Jet bore d2 | l1 | α | ||||||||||||||||||
20002.W0120 | 12 | 2.8 | Plain | 28.0 | ±35° | |||||||||||||||||||
£ 24.64 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 2.8 Jet bore d2 Plain l1 28.0 α ±35° | ||||||||||||||||||||||||
20002.W0121 | 12 | 4.0 | Plain | 28.0 | ±35° | |||||||||||||||||||
£ 24.64 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 4.0 Jet bore d2 Plain l1 28.0 α ±35° | ||||||||||||||||||||||||
20002.W0140 | 14 | 2.8 | Plain | 30.5 | ±35° | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 2.8 Jet bore d2 Plain l1 30.5 α ±35° | ||||||||||||||||||||||||
20002.W0141 | 14 | 4.0 | Plain | 30.5 | ±35° | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 4.0 Jet bore d2 Plain l1 30.5 α ±35° | ||||||||||||||||||||||||
20002.W0150 | 15 | 2.8 | Plain | 31.2 | ±35° | |||||||||||||||||||
£ 24.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 2.8 Jet bore d2 Plain l1 31.2 α ±35° | ||||||||||||||||||||||||
20002.W0151 | 15 | 4.0 | Plain | 31.2 | ±35° | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 4.0 Jet bore d2 Plain l1 31.2 α ±35° | ||||||||||||||||||||||||
20002.W0220 | 22 | 2.8 | Plain | 38.0 | ±35° | |||||||||||||||||||
£ 26.71 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 2.8 Jet bore d2 Plain l1 38.0 α ±35° | ||||||||||||||||||||||||
20002.W0221 | 22 | 4.0 | Plain | 38.0 | ±35° | |||||||||||||||||||
£ 26.71 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 4.0 Jet bore d2 Plain l1 38.0 α ±35° | ||||||||||||||||||||||||
20002.W2500 | 1/2" | 2.8 | Plain | 28.5 | ±35° | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 2.8 Jet bore d2 Plain l1 28.5 α ±35° | ||||||||||||||||||||||||
20002.W2501 | 1/2" | 4.0 | Plain | 28.5 | ±35° | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 4.0 Jet bore d2 Plain l1 28.5 α ±35° | ||||||||||||||||||||||||
20002.W2630 | 5/8" | 2.8 | Plain | 31.2 | ±35° | |||||||||||||||||||
£ 24.78 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 2.8 Jet bore d2 Plain l1 31.2 α ±35° | ||||||||||||||||||||||||
20002.W2631 | 5/8" | 4.0 | Plain | 31.2 | ±35° | |||||||||||||||||||
£ 24.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 4.0 Jet bore d2 Plain l1 31.2 α ±35° | ||||||||||||||||||||||||
20002.W6120 | 12 | M 6 x 1,0 | Threaded | 28.0 | ±35° | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 M 6 x 1,0 Jet bore d2 Threaded l1 28.0 α ±35° | ||||||||||||||||||||||||
20002.W6140 | 14 | M 6 x 1,0 | Threaded | 30.5 | ±35° | |||||||||||||||||||
£ 25.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 M 6 x 1,0 Jet bore d2 Threaded l1 30.5 α ±35° | ||||||||||||||||||||||||
20002.W6150 | 15 | M 6 x 1,0 | Threaded | 31.2 | ±35° | |||||||||||||||||||
£ 28.71 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 M 6 x 1,0 Jet bore d2 Threaded l1 31.2 α ±35° | ||||||||||||||||||||||||
20002.W6220 | 22 | M 6 x 1,0 | Threaded | 38.0 | ±35° | |||||||||||||||||||
£ 30.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 M 6 x 1,0 Jet bore d2 Threaded l1 38.0 α ±35° | ||||||||||||||||||||||||
20002.W8500 | 1/2" | M 6 x 1,0 | Threaded | 28.5 | ±35° | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 M 6 x 1,0 Jet bore d2 Threaded l1 28.5 α ±35° | ||||||||||||||||||||||||
20002.W8630 | 5/8" | M 6 x 1,0 | Threaded | 31.2 | ±35° | |||||||||||||||||||
£ 28.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 M 6 x 1,0 Jet bore d2 Threaded l1 31.2 α ±35° |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Extended ball socket for extra "aimability", still compact. Especially useful for short tool projections.