Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 25.77 | 0% |
| 5-9 | £ 24.48 | 5% |
| 10-19 | £ 23.19 | 10% |
| 20-49 | £ 21.90 | 15% |
| 50+ | £ 19.33 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Extended ball socket for extra "aimability", still compact. Especially useful for short tool projections.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































