Price & Availability | Article | d1 | d2 | l1 | l2 | l3 | l4 | w1 | α | ||||||||||||||||||
20018.W2060 | 1/16" NPT/BSPT | 2.2 | 17.5 | 7.9 | 12.7 | 6.4 | 11.2 | ±35° | |||||||||||||||||||
£ 26.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.2 l1 17.5 l2 7.9 l3 12.7 l4 6.4 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2061 | 1/16" NPT/BSPT | 2.2 | 17.5 | 7.9 | 12.7 | 12.7 | 11.2 | ±35° | |||||||||||||||||||
£ 28.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.2 l1 17.5 l2 7.9 l3 12.7 l4 12.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2062 | 1/16" NPT/BSPT | 2.2 | 17.5 | 7.9 | 12.7 | 31.7 | 11.2 | ±35° | |||||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.2 l1 17.5 l2 7.9 l3 12.7 l4 31.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2063 | 1/16" NPT/BSPT | 2.8 | 17.5 | 7.9 | 12.7 | 6.4 | 11.2 | ±35° | |||||||||||||||||||
£ 26.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.8 l1 17.5 l2 7.9 l3 12.7 l4 6.4 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2064 | 1/16" NPT/BSPT | 2.8 | 17.5 | 7.9 | 12.7 | 12.7 | 11.2 | ±35° | |||||||||||||||||||
£ 28.07 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.8 l1 17.5 l2 7.9 l3 12.7 l4 12.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2065 | 1/16" NPT/BSPT | 2.8 | 17.5 | 7.9 | 12.7 | 31.7 | 11.2 | ±35° | |||||||||||||||||||
£ 29.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.8 l1 17.5 l2 7.9 l3 12.7 l4 31.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20018.W2121 | 1/8" NPT/BSPT | 2.8 | 20.8 | 9.7 | 16.0 | 6.4 | 12.7 | ±35° | |||||||||||||||||||
£ 25.12 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.8 l1 20.8 l2 9.7 l3 16.0 l4 6.4 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20018.W2122 | 1/8" NPT/BSPT | 2.8 | 20.8 | 9.7 | 16.0 | 12.7 | 12.7 | ±35° | |||||||||||||||||||
£ 27.59 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.8 l1 20.8 l2 9.7 l3 16.0 l4 12.7 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20018.W2123 | 1/8" NPT/BSPT | 2.8 | 20.8 | 9.7 | 16.0 | 31.7 | 12.7 | ±35° | |||||||||||||||||||
£ 29.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.8 l1 20.8 l2 9.7 l3 16.0 l4 31.7 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20018.W2124 | 1/8" NPT/BSPT | 4.0 | 20.8 | 9.7 | 16.0 | 12.7 | 12.7 | ±35° | |||||||||||||||||||
£ 27.78 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 4.0 l1 20.8 l2 9.7 l3 16.0 l4 12.7 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20018.W2125 | 1/8" NPT/BSPT | 4.0 | 20.8 | 9.7 | 16.0 | 31.7 | 12.7 | ±35° | |||||||||||||||||||
£ 30.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 4.0 l1 20.8 l2 9.7 l3 16.0 l4 31.7 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20018.W2250 | 1/4" NPT/BSPT | 2.8 | 23.9 | 11.2 | 19.1 | 6.4 | 16.0 | ±35° | |||||||||||||||||||
£ 27.99 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 2.8 l1 23.9 l2 11.2 l3 19.1 l4 6.4 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20018.W2251 | 1/4" NPT/BSPT | 2.8 | 23.9 | 11.2 | 19.1 | 12.7 | 16.0 | ±35° | |||||||||||||||||||
£ 29.65 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 2.8 l1 23.9 l2 11.2 l3 19.1 l4 12.7 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20018.W2252 | 1/4" NPT/BSPT | 2.8 | 23.9 | 11.2 | 19.1 | 31.7 | 16.0 | ±35° | |||||||||||||||||||
£ 32.29 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 2.8 l1 23.9 l2 11.2 l3 19.1 l4 31.7 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20018.W2253 | 1/4" NPT/BSPT | 4.0 | 23.9 | 11.2 | 19.1 | 12.7 | 16.0 | ±35° | |||||||||||||||||||
£ 27.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 4.0 l1 23.9 l2 11.2 l3 19.1 l4 12.7 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20018.W2254 | 1/4" NPT/BSPT | 4.0 | 23.9 | 11.2 | 19.1 | 31.7 | 16.0 | ±35° | |||||||||||||||||||
£ 31.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 4.0 l1 23.9 l2 11.2 l3 19.1 l4 31.7 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20018.W2370 | 3/8" NPT/BSPT | 2.8 | 28.7 | 12.7 | 22.4 | 31.7 | 19.1 | ±35° | |||||||||||||||||||
£ 32.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 2.8 l1 28.7 l2 12.7 l3 22.4 l4 31.7 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20018.W2371 | 3/8" NPT/BSPT | 4.0 | 28.7 | 12.7 | 22.4 | 12.7 | 19.1 | ±35° | |||||||||||||||||||
£ 30.17 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 4.0 l1 28.7 l2 12.7 l3 22.4 l4 12.7 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20018.W2372 | 3/8" NPT/BSPT | 4.0 | 28.7 | 12.7 | 22.4 | 31.7 | 19.1 | ±35° | |||||||||||||||||||
£ 33.40 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 4.0 l1 28.7 l2 12.7 l3 22.4 l4 31.7 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20018.W2373 | 3/8" NPT/BSPT | 5.6 | 28.7 | 12.7 | 22.4 | 12.7 | 19.1 | ±35° | |||||||||||||||||||
£ 33.45 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 5.6 l1 28.7 l2 12.7 l3 22.4 l4 12.7 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20018.W2374 | 3/8" NPT/BSPT | 5.6 | 28.7 | 12.7 | 22.4 | 31.7 | 19.1 | ±35° | |||||||||||||||||||
£ 31.99 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 5.6 l1 28.7 l2 12.7 l3 22.4 l4 31.7 w1 19.1 α ±35° |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Converts any NPT or BSPT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.