Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 29.82 | 0% |
5-9 | £ 28.33 | 5% |
10-19 | £ 26.84 | 10% |
20-49 | £ 25.35 | 15% |
50+ | £ 22.37 | 25% |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Converts any NPT or BSPT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com