Coolant Nozzles
black eye
| Price & Availability | Article | d1 tol. h9 | d2 | l1 | l2 | α | ||||||||||||||||||
| 20044.W6080 | 8 | M 3,5x0,60 | 6 | 1.5 | ±35° | |||||||||||||||||||
£ 17.99 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 8 d2 M 3,5x0,60 l1 6 l2 1.5 α ±35° | ||||||||||||||||||||||||
| 20044.W6100 | 10 | M 4,0x0,70 | 7 | 2.0 | ±35° | |||||||||||||||||||
£ 17.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 10 d2 M 4,0x0,70 l1 7 l2 2.0 α ±35° | ||||||||||||||||||||||||
| 20044.W6120 | 12 | M 5,0x0,80 | 8 | 2.5 | ±35° | |||||||||||||||||||
£ 18.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 12 d2 M 5,0x0,80 l1 8 l2 2.5 α ±35° | ||||||||||||||||||||||||
| 20044.W6140 | 14 | M 6,0x1,00 | 10 | 3.0 | ±35° | |||||||||||||||||||
£ 20.96 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 14 d2 M 6,0x1,00 l1 10 l2 3.0 α ±35° | ||||||||||||||||||||||||
| 20044.W6150 | 15 | M 6,0x1,00 | 6 | 3.0 | ±35° | |||||||||||||||||||
£ 20.96 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 15 d2 M 6,0x1,00 l1 6 l2 3.0 α ±35° | ||||||||||||||||||||||||
| 20044.W6160 | 16 | M 8,0x1,25 | 10 | 3.0 | ±35° | |||||||||||||||||||
£ 23.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h9 16 d2 M 8,0x1,25 l1 10 l2 3.0 α ±35° | ||||||||||||||||||||||||
Body: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Simply drill and ream hole (to H9) then press in the coolant nozzle until the body is flush.
The threaded hole in the top of the nozzle can be used for an extension tube (20020), a spray tip (20080 or 20082) or plugged with a set screw.