Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.99 | 0% |
5-9 | £ 17.09 | 5% |
10-19 | £ 16.19 | 10% |
20-49 | £ 15.29 | 15% |
50+ | £ 13.49 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Simply drill and ream hole (to H9) then press in the coolant nozzle until the body is flush.
The threaded hole in the top of the nozzle can be used for an extension tube (20020), a spray tip (20080 or 20082) or plugged with a set screw.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com