Price & Availability | Article | d1 | d2 | Jet bore d2 | α | ||||||||||||||||||
20000.W0100 | 10 | 2.8 | Plain | ±35° | |||||||||||||||||||
£ 20.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 2.8 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W0120 | 12 | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 20.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W0140 | 14 | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W0150 | 15 | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 20.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W0180 | 18 | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 28.11 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W0220 | 22 | 5.6 | Plain | ±35° | |||||||||||||||||||
£ 22.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 5.6 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W2370 | 3/8" | 2.8 | Plain | ±35° | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" d2 2.8 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W2500 | 1/2" | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W2630 | 5/8" | 4.0 | Plain | ±35° | |||||||||||||||||||
£ 20.80 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 4.0 Jet bore d2 Plain α ±35° | |||||||||||||||||||||||
20000.W6100 | 10 | M 3,5x0,6 | Threaded | ±35° | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 M 3,5x0,6 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W6120 | 12 | M 4,0x0,7 | Threaded | ±35° | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 M 4,0x0,7 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W6140 | 14 | M 4,0x0,7 | Threaded | ±35° | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 M 4,0x0,7 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W6150 | 15 | M 4,0x0,7 | Threaded | ±35° | |||||||||||||||||||
£ 25.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 M 4,0x0,7 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W6180 | 18 | M 5,0x0,8 | Threaded | ±35° | |||||||||||||||||||
£ 33.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 M 5,0x0,8 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W6220 | 22 | M 6,0x1,0 | Threaded | ±35° | |||||||||||||||||||
£ 26.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 M 6,0x1,0 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W8370 | 3/8" | M 3,5x0,6 | Threaded | ±35° | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" d2 M 3,5x0,6 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W8500 | 1/2" | M 4,0x0,7 | Threaded | ±35° | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 M 4,0x0,7 Jet bore d2 Threaded α ±35° | |||||||||||||||||||||||
20000.W8630 | 5/8" | M 4,0x0,7 | Threaded | ±35° | |||||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 M 4,0x0,7 Jet bore d2 Threaded α ±35° |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Easy to aim replacement for basic spherical coolant nozzles. Install, lock in place then aim the stainless steel ball with the tip of a hex key.
Choose tapped version if you need to use with extension tubes or if occasional plugging of unit is required (set screw included).