| Price & Availability | Article | Material | Type | d3 | d4 | l1 | l2 | Thread d1 | Thread d2 | ||||||||||||||||||
| 20034.W3120-A | Acetal | Straight | 10.4 | 6.4 | 20.0 | 10 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 16.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 10.4 d4 6.4 l1 20.0 l2 10 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3250-A | Acetal | Straight | 13.5 | 7.9 | 22.0 | 11 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 13.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 13.5 d4 7.9 l1 22.0 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3370-A | Acetal | Straight | 16.8 | 11.2 | 25.0 | 13 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 14.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 16.8 d4 11.2 l1 25.0 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3121-A | Acetal | Straight | 10.4 | 6.4 | 38.0 | 9 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 14.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 10.4 d4 6.4 l1 38.0 l2 9 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3251-A | Acetal | Straight | 13.5 | 7.9 | 38.0 | 11 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 15.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 13.5 d4 7.9 l1 38.0 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3371-A | Acetal | Straight | 16.8 | 11.2 | 38.0 | 13 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Straight d3 16.8 d4 11.2 l1 38.0 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4250-A | Acetal | Flanged | 14.2 | 7.9 | 16.5 | 11 | 1/4" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 12.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Flanged d3 14.2 d4 7.9 l1 16.5 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4370-A | Acetal | Flanged | 19.0 | 10.7 | 18.5 | 13 | 3/8" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 8.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Flanged d3 19.0 d4 10.7 l1 18.5 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5120-A | Acetal | Cylindrical | 11.7 | 6.4 | 20.0 | 10 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Cylindrical d3 11.7 d4 6.4 l1 20.0 l2 10 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5250-A | Acetal | Cylindrical | 15.2 | 7.9 | 24.0 | 13 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 10.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Cylindrical d3 15.2 d4 7.9 l1 24.0 l2 13 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5370-A | Acetal | Cylindrical | 18.5 | 9.4 | 26.0 | 14 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Acetal Type Cylindrical d3 18.5 d4 9.4 l1 26.0 l2 14 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3120-B | Brass | Straight | 10.4 | 6.3 | 20.0 | 10 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 10.4 d4 6.3 l1 20.0 l2 10 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3250-B | Brass | Straight | 13.5 | 7.9 | 22.0 | 11 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 9.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 13.5 d4 7.9 l1 22.0 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3370-B | Brass | Straight | 16.8 | 11.2 | 25.0 | 13 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 10.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 16.8 d4 11.2 l1 25.0 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3121-B | Brass | Straight | 10.4 | 6.4 | 38.0 | 9 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 10.4 d4 6.4 l1 38.0 l2 9 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3251-B | Brass | Straight | 13.5 | 7.9 | 38.0 | 11 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 13.5 d4 7.9 l1 38.0 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W3371-B | Brass | Straight | 16.8 | 11.2 | 38.0 | 13 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 11.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Straight d3 16.8 d4 11.2 l1 38.0 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4120-B | Brass | Flanged | 14.2 | 7.0 | 20.6 | 13 | M12x1,75 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 11.06 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Flanged d3 14.2 d4 7.0 l1 20.6 l2 13 Thread d1 M12x1,75 Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4140-B | Brass | Flanged | 15.7 | 7.9 | 10.2 | 7 | M14x1,00 | 1/8" NPT/BSPT | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Flanged d3 15.7 d4 7.9 l1 10.2 l2 7 Thread d1 M14x1,00 Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4250-B | Brass | Flanged | 14.2 | 7.9 | 16.5 | 11 | 1/4" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 9.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Flanged d3 14.2 d4 7.9 l1 16.5 l2 11 Thread d1 1/4" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W4370-B | Brass | Flanged | 19.0 | 10.7 | 18.5 | 13 | 3/8" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 11.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Flanged d3 19.0 d4 10.7 l1 18.5 l2 13 Thread d1 3/8" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5120-B | Brass | Cylindrical | 11.7 | 6.4 | 20.0 | 10 | 1/8" NPT/BSPT | 1/8" NPT/BSPT | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Cylindrical d3 11.7 d4 6.4 l1 20.0 l2 10 Thread d1 1/8" NPT/BSPT Thread d2 1/8" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5250-B | Brass | Cylindrical | 15.2 | 7.9 | 24.0 | 13 | 1/4" NPT/BSPT | 1/4" NPT/BSPT | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Cylindrical d3 15.2 d4 7.9 l1 24.0 l2 13 Thread d1 1/4" NPT/BSPT Thread d2 1/4" NPT/BSPT | |||||||||||||||||||||||||||
| 20034.W5370-B | Brass | Cylindrical | 18.5 | 9.4 | 26.0 | 14 | 3/8" NPT/BSPT | 3/8" NPT/BSPT | |||||||||||||||||||
£ 18.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Brass Type Cylindrical d3 18.5 d4 9.4 l1 26.0 l2 14 Thread d1 3/8" NPT/BSPT Thread d2 3/8" NPT/BSPT | |||||||||||||||||||||||||||
Body: acetal or brass.
Acetal Type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass Type:
Max. temperature: 150°C.
Max. pressure: 100 bar.
Connector only.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).