Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 11.98 | 0% |
5-9 | £ 11.38 | 5% |
10-19 | £ 10.78 | 10% |
20-49 | £ 10.18 | 15% |
50+ | £ 8.99 | 25% |
Body: acetal or brass.
Acetal Type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass Type:
Max. temperature: 150°C.
Max. pressure: 100 bar.
Connector only.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com