| Price & Availability | Article | For install hole size | d1 nom. | d2 | l1 | l2 | α | ||||||||||||||||||
| 20042.W0060 | 6,00 - 6,04 | 6 | 1.5 | 4.8 | 1.3 | ±35° | |||||||||||||||||||
£ 19.49 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 6,00 - 6,04 d1
nom. 6 d2 1.5 l1 4.8 l2 1.3 α ±35° | |||||||||||||||||||||||||
| 20042.W0061 | 6,00 - 6,04 | 6 | 2.0 | 4.8 | 1.3 | ±35° | |||||||||||||||||||
£ 18.28 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 6,00 - 6,04 d1
nom. 6 d2 2.0 l1 4.8 l2 1.3 α ±35° | |||||||||||||||||||||||||
| 20042.W0080 | 8,00 - 8,05 | 8 | 2.8 | 6.4 | 1.5 | ±35° | |||||||||||||||||||
£ 16.10 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 8,00 - 8,05 d1
nom. 8 d2 2.8 l1 6.4 l2 1.5 α ±35° | |||||||||||||||||||||||||
| 20042.W0100 | 10,00 - 10,05 | 10 | 4.0 | 7.9 | 2.0 | ±35° | |||||||||||||||||||
£ 16.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 10,00 - 10,05 d1
nom. 10 d2 4.0 l1 7.9 l2 2.0 α ±35° | |||||||||||||||||||||||||
| 20042.W0120 | 12,00 - 12,05 | 12 | 4.0 | 9.2 | 2.5 | ±35° | |||||||||||||||||||
£ 17.36 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 12,00 - 12,05 d1
nom. 12 d2 4.0 l1 9.2 l2 2.5 α ±35° | |||||||||||||||||||||||||
| 20042.W0140 | 14,00 - 14,05 | 14 | 5.6 | 11.1 | 3.3 | ±35° | |||||||||||||||||||
£ 19.94 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 14,00 - 14,05 d1
nom. 14 d2 5.6 l1 11.1 l2 3.3 α ±35° | |||||||||||||||||||||||||
| 20042.W0150 | 15,00 - 15,05 | 15 | 5.6 | 11.1 | 3.3 | ±35° | |||||||||||||||||||
£ 19.32 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 15,00 - 15,05 d1
nom. 15 d2 5.6 l1 11.1 l2 3.3 α ±35° | |||||||||||||||||||||||||
| 20042.W2120 | 6,35 - 6,39 | 1/4" | 2.0 | 4.8 | 1.3 | ±35° | |||||||||||||||||||
£ 17.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 6,35 - 6,39 d1
nom. 1/4" d2 2.0 l1 4.8 l2 1.3 α ±35° | |||||||||||||||||||||||||
| 20042.W2310 | 7,94 - 7,99 | 5/16" | 2.8 | 6.4 | 1.5 | ±35° | |||||||||||||||||||
£ 16.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 7,94 - 7,99 d1
nom. 5/16" d2 2.8 l1 6.4 l2 1.5 α ±35° | |||||||||||||||||||||||||
| 20042.W2370 | 9,53 - 9,58 | 3/8" | 4.0 | 7.9 | 2.0 | ±35° | |||||||||||||||||||
£ 16.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 9,53 - 9,58 d1
nom. 3/8" d2 4.0 l1 7.9 l2 2.0 α ±35° | |||||||||||||||||||||||||
| 20042.W3440 | 11,11 - 11,16 | 7/16" | 4.0 | 9.2 | 2.5 | ±35° | |||||||||||||||||||
£ 17.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 11,11 - 11,16 d1
nom. 7/16" d2 4.0 l1 9.2 l2 2.5 α ±35° | |||||||||||||||||||||||||
| 20042.W3560 | 14,29 - 14,34 | 9/16" | 5.6 | 11.1 | 3.3 | ±35° | |||||||||||||||||||
£ 19.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 14,29 - 14,34 d1
nom. 9/16" d2 5.6 l1 11.1 l2 3.3 α ±35° | |||||||||||||||||||||||||
| 20042.W2630 | 15,88 - 15,93 | 5/8" | 5.6 | 11.1 | 3.3 | ±35° | |||||||||||||||||||
£ 20.90 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For install hole size 15,88 - 15,93 d1
nom. 5/8" d2 5.6 l1 11.1 l2 3.3 α ±35° | |||||||||||||||||||||||||
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Simply drill and ream hole (to nominal diameter -0, +0,05mm or -0, +0,002"inch) then press in the coolant nozzle until the body is flush.
Ideal for special tooling, CNC lathe tooling etc.