| Price & Availability | Article | Thread | d1 | d2 | Jet bore d2 | l1 | l2 | α | A/F | ||||||||||||||||||
| 20010.W0100 | Metric Fine | M10x1,25 | 4.0 | Plain | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 24.97 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 4.0 Jet bore d2 Plain l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W0101 | Metric Fine | M10x1,25 | 2.8 | Plain | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 25.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 2.8 Jet bore d2 Plain l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W1101 | Metric Coarse | M10x1,50 | 4.0 | Plain | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 25.76 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 4.0 Jet bore d2 Plain l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W1102 | Metric Coarse | M10x1,50 | 2.8 | Plain | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 25.83 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 2.8 Jet bore d2 Plain l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W1120 | Metric Coarse | M12x1,75 | 4.0 | Plain | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 24.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 4.0 Jet bore d2 Plain l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W1121 | Metric Coarse | M12x1,75 | 2.8 | Plain | 9.9 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 25.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 2.8 Jet bore d2 Plain l1 9.9 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2130 | NPT-BSPT | 1/8 | 4.0 | Plain | 9.9 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/8 d2 4.0 Jet bore d2 Plain l1 9.9 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2131 | NPT-BSPT | 1/8 | 2.8 | Plain | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/8 d2 2.8 Jet bore d2 Plain l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2250 | NPT-BSPT | 1/4 | 4.0 | Plain | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4 d2 4.0 Jet bore d2 Plain l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2251 | NPT-BSPT | 1/4 | 2.8 | Plain | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4 d2 2.8 Jet bore d2 Plain l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2380 | NPT-BSPT | 3/8 | 4.0 | Plain | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.10 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8 d2 4.0 Jet bore d2 Plain l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2381 | NPT-BSPT | 3/8 | 5.6 | Plain | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 23.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8 d2 5.6 Jet bore d2 Plain l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W2382 | NPT-BSPT | 3/8 | M 5x0,8 | Threaded | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 26.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8 d2 M 5x0,8 Jet bore d2 Threaded l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W6100 | Metric Fine | M10x1,25 | M 5x0,8 | Threaded | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Fine d1 M10x1,25 d2 M 5x0,8 Jet bore d2 Threaded l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W7100 | Metric Coarse | M10x1,50 | M 5x0,8 | Threaded | 9.1 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M10x1,50 d2 M 5x0,8 Jet bore d2 Threaded l1 9.1 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W7120 | Metric Coarse | M12x1,75 | M 5x0,8 | Threaded | 9.9 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 28.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Metric Coarse d1 M12x1,75 d2 M 5x0,8 Jet bore d2 Threaded l1 9.9 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W8130 | NPT-BSPT | 1/8 | M 5x0,8 | Threaded | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/8 d2 M 5x0,8 Jet bore d2 Threaded l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W8131 | NPT-BSPT | 1/4 | M 6x1,0 | Threaded | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 27.11 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 1/4 d2 M 6x1,0 Jet bore d2 Threaded l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
| 20010.W8381 | NPT-BSPT | 3/8 | M 6x1,0 | Threaded | 12.7 | 10.4 | ±35° | 17 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT-BSPT d1 3/8 d2 M 6x1,0 Jet bore d2 Threaded l1 12.7 l2 10.4 α ±35° A/F 17 | |||||||||||||||||||||||||||
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Screws into threaded coolant ports. Large adjustment angle.
Choose large orifice for maximum flow.
Choose smaller orifices when using multiple nozzles.
Choose tapped ends if nozzle will need to be plugged (set screw included).