| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 27.67 | 0% |
| 5-9 | £ 26.29 | 5% |
| 10-19 | £ 24.90 | 10% |
| 20-49 | £ 23.52 | 15% |
| 50+ | £ 20.75 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Screws into threaded coolant ports. Large adjustment angle.
Choose large orifice for maximum flow.
Choose smaller orifices when using multiple nozzles.
Choose tapped ends if nozzle will need to be plugged (set screw included).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































