Price & Availability | Article | d1 | d2 | Jet bore d2 | l1 | l2 | l3 | w1 | α | ||||||||||||||||||
20016.W2060 | 1/16" NPT/BSPT | 2.8 | Plain | 17.5 | 7.9 | 12.7 | 11.2 | ±35° | |||||||||||||||||||
£ 19.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 17.5 l2 7.9 l3 12.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20016.W2061 | 1/16" NPT/BSPT | 4.0 | Plain | 17.5 | 7.9 | 12.7 | 11.2 | ±35° | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 17.5 l2 7.9 l3 12.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20016.W2120 | 1/8" NPT/BSPT | 2.8 | Plain | 20.8 | 9.7 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 19.59 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 20.8 l2 9.7 l3 16.0 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20016.W2121 | 1/8" NPT/BSPT | 4.0 | Plain | 20.8 | 9.7 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 20.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 20.8 l2 9.7 l3 16.0 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20016.W2250 | 1/4" NPT/BSPT | 2.8 | Plain | 23.9 | 11.2 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 21.86 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 23.9 l2 11.2 l3 19.1 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20016.W2251 | 1/4" NPT/BSPT | 4.0 | Plain | 23.9 | 11.2 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 20.08 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 23.9 l2 11.2 l3 19.1 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20016.W2370 | 3/8" NPT/BSPT | 2.8 | Plain | 28.7 | 12.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 2.8 Jet bore d2 Plain l1 28.7 l2 12.7 l3 22.4 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20016.W2371 | 3/8" NPT/BSPT | 4.0 | Plain | 28.7 | 12.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 4.0 Jet bore d2 Plain l1 28.7 l2 12.7 l3 22.4 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20016.W2372 | 3/8" NPT/BSPT | 5.6 | Plain | 28.7 | 12.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 22.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 5.6 Jet bore d2 Plain l1 28.7 l2 12.7 l3 22.4 w1 19.1 α ±35° | |||||||||||||||||||||||||||
20016.W8060 | 1/16" NPT/BSPT | M 4x0,7 | Threaded | 17.5 | 7.9 | 12.7 | 11.2 | ±35° | |||||||||||||||||||
£ 28.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/16" NPT/BSPT d2 M 4x0,7 Jet bore d2 Threaded l1 17.5 l2 7.9 l3 12.7 w1 11.2 α ±35° | |||||||||||||||||||||||||||
20016.W8120 | 1/8" NPT/BSPT | M 5x0,8 | Threaded | 20.8 | 9.7 | 16.0 | 12.7 | ±35° | |||||||||||||||||||
£ 27.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 M 5x0,8 Jet bore d2 Threaded l1 20.8 l2 9.7 l3 16.0 w1 12.7 α ±35° | |||||||||||||||||||||||||||
20016.W8250 | 1/4" NPT/BSPT | M 5x0,8 | Threaded | 23.9 | 11.2 | 19.1 | 16.0 | ±35° | |||||||||||||||||||
£ 27.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT/BSPT d2 M 5x0,8 Jet bore d2 Threaded l1 23.9 l2 11.2 l3 19.1 w1 16.0 α ±35° | |||||||||||||||||||||||||||
20016.W8370 | 3/8" NPT/BSPT | M 6x1,0 | Threaded | 28.7 | 12.7 | 22.4 | 19.1 | ±35° | |||||||||||||||||||
£ 31.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8" NPT/BSPT d2 M 6x1,0 Jet bore d2 Threaded l1 28.7 l2 12.7 l3 22.4 w1 19.1 α ±35° |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
For extension tubes see part nos. 20090 and 20092.
For spray tips see part nos. 20080 and 20082.
Converts any NPT or BSBT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Choose tapped tube if the nozzles needs to be plugged (set screw included).