Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 28.24 | 0% |
| 5-9 | £ 26.83 | 5% |
| 10-19 | £ 25.42 | 10% |
| 20-49 | £ 24.00 | 15% |
| 50+ | £ 21.18 | 25% |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Converts any NPT or BSPT hole to a fully adjustable nozzle.
Easy adjustment.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































