Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 13.43 | 0% |
| 5-9 | £ 12.76 | 5% |
| 10-19 | £ 12.09 | 10% |
| 20-49 | £ 11.42 | 15% |
| 50+ | £ 10.07 | 25% |
Acetal or brass.
Acetal Type:
Max. temperature: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Ball adapter only.
Can be used with our relevant threaded coolant nozzles.
Fits both NPT and BSPT threads - allows you to use inch or metric fittings and nozzles.
Particularly useful for 20018 (turret jets) and 20032 (cap jets).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com

























































































































