Coolant Nozzles
black eye
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 23.80 | 0% |
| 5-9 | £ 22.61 | 5% |
| 10-19 | £ 21.42 | 10% |
| 20-49 | £ 20.23 | 15% |
| 50+ | £ 17.85 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70ºC.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Can be used with brass connector 20034.
Screws onto any NPT or BSPT pipe.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Choose tapped tube if the nozzles needs to be plugged (set screw included).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































