Coolant Nozzles
black eye
Price & Availability | Article | Angle | Rotation | d1 | l1 | l2 | l3 | α | A/F | ||||||||||||||||||
20024.W2120 | 90° | 360° | 1/4" NPT/BSPT | 43 | 27 | 11 | ±45° | 16 | |||||||||||||||||||
£ 55.53 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Angle 90° Rotation 360° d1 1/4" NPT/BSPT l1 43 l2 27 l3 11 α ±45° A/F 16 | |||||||||||||||||||||||||||
20024.W2250 | 90° | 360° | 1/8" NPT/BSPT | 43 | 27 | 11 | ±45° | 16 | |||||||||||||||||||
£ 58.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Angle 90° Rotation 360° d1 1/8" NPT/BSPT l1 43 l2 27 l3 11 α ±45° A/F 16 |
Acetal.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Recommended coolant filtration - 100 microns.
Adjustable spray nozzle, from full shut-off to fine spray, to direct stream.
Remains in position.