Coolant Nozzles
black eye
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | Pressure max. Bar | ||||||||||||||||||
20037.W0100-A | Acetal | 10 | Loc-Line 1/4" | 6.3 | 16.0 | 10 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 10 d2 Loc-Line 1/4" d3 6.3 l1 16.0 Pressure
max.
Bar 10 | |||||||||||||||||||||||||
20037.W0265-A | Acetal | 5/8" | Loc-Line 1/4" | 6.3 | 22.0 | 10 | |||||||||||||||||||
£ 15.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Acetal d1 5/8" d2 Loc-Line 1/4" d3 6.3 l1 22.0 Pressure
max.
Bar 10 | |||||||||||||||||||||||||
20037.W0120-B | Brass | 12 | Loc-Line 1/4" | 6.3 | 17.0 | 33 | |||||||||||||||||||
£ 17.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 12 d2 Loc-Line 1/4" d3 6.3 l1 17.0 Pressure
max.
Bar 33 | |||||||||||||||||||||||||
20037.W0140-B | Brass | 14 | Loc-Line 1/4" | 6.3 | 19.6 | 33 | |||||||||||||||||||
£ 18.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 14 d2 Loc-Line 1/4" d3 6.3 l1 19.6 Pressure
max.
Bar 33 | |||||||||||||||||||||||||
20037.W0220-B | Brass | 22 | Loc-Line 1/4" | 6.3 | 29.2 | 33 | |||||||||||||||||||
£ 23.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 22 d2 Loc-Line 1/4" d3 6.3 l1 29.2 Pressure
max.
Bar 33 | |||||||||||||||||||||||||
20037.W0250-B | Brass | 1/2" | Loc-Line 1/4" | 6.3 | 18.0 | 33 | |||||||||||||||||||
£ 18.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 1/2" d2 Loc-Line 1/4" d3 6.3 l1 18.0 Pressure
max.
Bar 33 | |||||||||||||||||||||||||
20037.W0265-B | Brass | 5/8" | Loc-Line 1/4" | 6.3 | 22.0 | 33 | |||||||||||||||||||
£ 21.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass d1 5/8" d2 Loc-Line 1/4" d3 6.3 l1 22.0 Pressure
max.
Bar 33 |
Acetal or brass.
Acetal type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150°C.
Max. pressure: 33 bar.
Adapters to allow Loc-Line coolant hose to be used on any machine that employs screw lock balls.
Loc-Line: a trademark of Lockwood Inc.