Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1-4 | £ 12.91 | 0% |
5-9 | £ 12.26 | 5% |
10-19 | £ 11.62 | 10% |
20-49 | £ 10.97 | 15% |
50+ | £ 9.68 | 25% |
Acetal.
Max. temperature: 70°C.
Max. pressure: 10 bar.
Adapters to allow Snap-Loc coolant hose to be used on any machine that employs screw lock balls.