Coolant Nozzles
black eye
Price & Availability | Article | d1 | d2 | d3 | l1 | Pressure max. Bar | ||||||||||||||||||
20038.W0120 | 12 | Snap-Loc 1/4" | 6.3 | 19.3 | 10 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 Snap-Loc 1/4" d3 6.3 l1 19.3 Pressure
max.
Bar 10 | ||||||||||||||||||||||||
20038.W0140 | 14 | Snap-Loc 1/4" | 6.3 | 21.3 | 10 | |||||||||||||||||||
£ 14.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 Snap-Loc 1/4" d3 6.3 l1 21.3 Pressure
max.
Bar 10 | ||||||||||||||||||||||||
20038.W0150 | 15 | Snap-Loc 1/4" | 6.3 | 22.6 | 10 | |||||||||||||||||||
£ 14.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 Snap-Loc 1/4" d3 6.3 l1 22.6 Pressure
max.
Bar 10 | ||||||||||||||||||||||||
20038.W0220 | 22 | Snap-Loc 1/4" | 6.3 | 30.5 | 10 | |||||||||||||||||||
£ 17.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 Snap-Loc 1/4" d3 6.3 l1 30.5 Pressure
max.
Bar 10 | ||||||||||||||||||||||||
20038.W0250 | 1/2" | Snap-Loc 1/4" | 6.3 | 20.1 | 10 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 Snap-Loc 1/4" d3 6.3 l1 20.1 Pressure
max.
Bar 10 | ||||||||||||||||||||||||
20038.W0263 | 5/8" | Snap-Loc 1/4" | 6.3 | 24.1 | 10 | |||||||||||||||||||
£ 15.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 Snap-Loc 1/4" d3 6.3 l1 24.1 Pressure
max.
Bar 10 |
Acetal.
Max. temperature: 70°C.
Max. pressure: 10 bar.
Adapters to allow Snap-Loc coolant hose to be used on any machine that employs screw lock balls.