CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | h1 | l1 | l2 | l3 | l4 | w1 | w2 | w3 45° ±0.2 | Weight g | ||||||||||||||||||
| 19326.W0050 | M 8 | 6.4 | 51 | 22 | 5.0 | 8 | 15 | 8.75 | 5.0 | 96 | |||||||||||||||||||
£ 58.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 6.4 l1 51 l2 22 l3 5.0 l4 8 w1 15 w2 8.75 w3 45° ±0.2 5.0 Weight
g 96 | |||||||||||||||||||||||||||||
| 19326.W0075 | M 8 | 6.4 | 76 | 45 | 6.4 | 8 | 25 | 8.75 | 6.4 | 150 | |||||||||||||||||||
£ 79.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 6.4 l1 76 l2 45 l3 6.4 l4 8 w1 25 w2 8.75 w3 45° ±0.2 6.4 Weight
g 150 | |||||||||||||||||||||||||||||
Sliding mounting base for easy adjustment and positioning. Thumb screw included.