CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | l1 | ||||||||||||||||||
| 19337.W1325 | 3 | M 8 | 12.7 | 6 | 25 | 8 | |||||||||||||||||||
£ 171.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3 d2 M 8 d3 12.7 h1 6 h2 25 l1 8 | |||||||||||||||||||||||||
| 19337.W1925 | 3 | M 8 | 19.0 | 6 | 25 | 8 | |||||||||||||||||||
£ 181.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3 d2 M 8 d3 19.0 h1 6 h2 25 l1 8 | |||||||||||||||||||||||||
| 19337.W2525 | 3 | M 8 | 25.4 | 6 | 25 | 8 | |||||||||||||||||||
£ 191.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3 d2 M 8 d3 25.4 h1 6 h2 25 l1 8 | |||||||||||||||||||||||||
AL NICO magnet in brass sleeve.
For fixturing steel or iron parts. Magnetic force holds parts during probing.