CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | Weight g | ||||||||||||||||||
| 19354.W2835 | M 8 | M 8 | 25 | 28.5 | 34 | 95 | |||||||||||||||||||
£ 189.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 M 8 d3 25 d4 28.5 h1 34 Weight
g 95 | |||||||||||||||||||||||||
Ball: steel.
All other components: aluminium 6160.
Pivots approximatively 45° from horizontal in every direction.
For holding parts at an angle. Collar easily tightens on ball at variable angles.