CMM Soft Touch Clamps
M 8 threads
Price & Availability | Article | d1 | l1 | Weight g | ||||||||||||||||||
19358.W0008 | M 8 | 100 | 134 | |||||||||||||||||||
£ 119.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 100 Weight
g 134 |
Fully articulated adjustable stop, rotates in 360° in both horizontal, vertical plains. Fully XYZ adjustable.
Rotates from side-to-side and up and down. Arm extends and retracts. Rotating arm features thermpolastic cone for positioning a part without marring its surface.