CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | h1 | l1 | Weight g | ||||||||||||||||||
| 19332.W1613 | 4 | M 8 | 16 | 13 | 6.4 | 114 | |||||||||||||||||||
£ 20.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4 d2 M 8 d3 16 h1 13 l1 6.4 Weight
g 114 | |||||||||||||||||||||||||
Cone: thermoplastic.
Stud: steel.
For resting cylindrical or curved parts. Thermoplastic, offers non-marring attribute.