CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | h1 max. | h2 stroke | l1 | Weight g | ||||||||||||||||||
| 19352.W1945 | M 8 | M 8 | 19 | 44.5 | 8 | 6.4 | 88 | |||||||||||||||||||
£ 143.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 M 8 d3 19 h1
max. 44.5 h2 stroke 8 l1 6.4 Weight
g 88 | ||||||||||||||||||||||||||
Aluminium.
Allows for fine height adjustment during CMM probing.