CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | h1 max. | h2 stroke | Weight g | ||||||||||||||||||
| 19333.W2832 | 28 | 13.5 | M 8 | 32 | 15.8 | 91 | |||||||||||||||||||
£ 107.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 13.5 d3 M 8 h1
max. 32 h2 stroke 15.8 Weight
g 91 | |||||||||||||||||||||||||
| 19333.W3532 | 35 | 19.5 | M 8 | 32 | 15.8 | 136 | |||||||||||||||||||
£ 108.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 19.5 d3 M 8 h1
max. 32 h2 stroke 15.8 Weight
g 136 | |||||||||||||||||||||||||
| 19333.W4132 | 41 | 25.4 | M 8 | 32 | 13.0 | 182 | |||||||||||||||||||
£ 112.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 41 d2 25.4 d3 M 8 h1
max. 32 h2 stroke 13.0 Weight
g 182 | |||||||||||||||||||||||||
Thermoplastic.
For aligning multiple magnetic vees to hold cylindrical parts. Use with magnetic vee, part 19338.