CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | h1 | l1 | Holding dia. | Weight g | ||||||||||||||||||
| 19338.W1325 | 12.7 | M 8 | 25.4 | 6.4 | 3-16 | 68 | |||||||||||||||||||
£ 126.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.7 d2 M 8 h1 25.4 l1 6.4 Holding dia. 3-16 Weight
g 68 | |||||||||||||||||||||||||
| 19338.W2525 | 25.4 | M 8 | 25.4 | 6.4 | 3-40 | 182 | |||||||||||||||||||
£ 170.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25.4 d2 M 8 h1 25.4 l1 6.4 Holding dia. 3-40 Weight
g 182 | |||||||||||||||||||||||||
For fixturing cylindrical steel or iron parts. Magnetic force holds parts during probing.