CMM Soft Touch Clamps
M 8 threads
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | l1 | Weight g | ||||||||||||||||||
| 19331.W1325 | 13 | M 8 | 3 | 25 | 6 | 6.4 | 91 | |||||||||||||||||||
£ 38.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 d2 M 8 d3 3 h1 25 h2 6 l1 6.4 Weight
g 91 | ||||||||||||||||||||||||||
| 19331.W1925 | 19 | M 8 | 3 | 25 | 6 | 6.4 | 136 | |||||||||||||||||||
£ 40.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19 d2 M 8 d3 3 h1 25 h2 6 l1 6.4 Weight
g 136 | ||||||||||||||||||||||||||
Carbon steel.
Provides point of rest and side stop for locating.