CMM Soft Touch Clamps
M 8 threads
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 196.81 | 0% |
| 5-9 | £ 186.97 | 5% |
| 10-19 | £ 177.13 | 10% |
| 20-49 | £ 167.29 | 15% |
| 50+ | £ 147.61 | 25% |
Ball: steel.
All other components: aluminium 6160.
Pivots approximatively 45° from horizontal in every direction.
For holding parts at an angle. Collar easily tightens on ball at variable angles.