T-Slot Clamp, Set
low profile
Price & Availability | Article | Type | Slot type | Mounting screw | d1 cam screw | l1 | l2 | l3 | l4 | h1 | h2 +0.0|-0.013 | w1 | Torque to max. Nm | Stroke | For use with | Holding force kN | ||||||||||||||||||
12180.W0011 | Clamp - With Step | Closed | M 8 | M 8 | 63.5 | 21.1 | 8.0 | 13.5 | 15.8 | 11.68 | 19.1 | 28 | 1.6 | 12180.W0111 | 8.9 | |||||||||||||||||||
£ 57.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - With Step Slot type Closed Mounting screw M 8 d1 cam screw M 8 l1 63.5 l2 21.1 l3 8.0 l4 13.5 h1 15.8 h2
+0.0|-0.013 11.68 w1 19.1 Torque to
max.
Nm 28 Stroke 1.6 For use with 12180.W0111 Holding force
kN 8.9 | ||||||||||||||||||||||||||||||||||
12180.W0012 | Clamp - With Step | Closed | M12 | M12 | 95.3 | 42.7 | 9.4 | 12.7 | 15.8 | 12.19 | 28.5 | 88 | 2.0 | 12180.W0112 | 17.8 | |||||||||||||||||||
£ 63.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - With Step Slot type Closed Mounting screw M12 d1 cam screw M12 l1 95.3 l2 42.7 l3 9.4 l4 12.7 h1 15.8 h2
+0.0|-0.013 12.19 w1 28.5 Torque to
max.
Nm 88 Stroke 2.0 For use with 12180.W0112 Holding force
kN 17.8 | ||||||||||||||||||||||||||||||||||
12180.W0035 | Clamp - With Step | Open | M16 | M16 | 107.0 | 46.2 | 9.4 | - | 41.2 | 35.0 | 38.1 | 135 | 2.5 | 12180.W0135 | 26.7 | |||||||||||||||||||
£ 199.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - With Step Slot type Open Mounting screw M16 d1 cam screw M16 l1 107.0 l2 46.2 l3 9.4 l4 - h1 41.2 h2
+0.0|-0.013 35.0 w1 38.1 Torque to
max.
Nm 135 Stroke 2.5 For use with 12180.W0135 Holding force
kN 26.7 | ||||||||||||||||||||||||||||||||||
12180.W0111 | Stop - With Step | Closed | M 8 | - | 63.5 | 28.2 | 8.0 | 13.5 | 19.1 | 11.68 | 19.1 | - | - | 12180.W0011 | - | |||||||||||||||||||
£ 65.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - With Step Slot type Closed Mounting screw M 8 d1 cam screw - l1 63.5 l2 28.2 l3 8.0 l4 13.5 h1 19.1 h2
+0.0|-0.013 11.68 w1 19.1 Torque to
max.
Nm - Stroke - For use with 12180.W0011 Holding force
kN - | ||||||||||||||||||||||||||||||||||
12180.W0112 | Stop - With Step | Closed | M12 | - | 95.3 | 42.7 | 9.4 | 12.7 | 22.1 | 12.19 | 28.5 | - | - | 12180.W0012 | - | |||||||||||||||||||
£ 76.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - With Step Slot type Closed Mounting screw M12 d1 cam screw - l1 95.3 l2 42.7 l3 9.4 l4 12.7 h1 22.1 h2
+0.0|-0.013 12.19 w1 28.5 Torque to
max.
Nm - Stroke - For use with 12180.W0012 Holding force
kN - | ||||||||||||||||||||||||||||||||||
12180.W0135 | Stop - With Step | Open | M16 | - | 107.0 | 46.2 | 9.4 | - | 50.8 | 35.0 | 38.1 | - | - | 12180.W0035 | - | |||||||||||||||||||
£ 183.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - With Step Slot type Open Mounting screw M16 d1 cam screw - l1 107.0 l2 46.2 l3 9.4 l4 - h1 50.8 h2
+0.0|-0.013 35.0 w1 38.1 Torque to
max.
Nm - Stroke - For use with 12180.W0035 Holding force
kN - |
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.