T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 57.57 | 0% |
5-9 | £ 54.69 | 5% |
10-19 | £ 51.81 | 10% |
20-49 | £ 48.93 | 15% |
50+ | £ 43.18 | 25% |
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.