T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 183.84 | 0% |
5-9 | £ 174.65 | 5% |
10-19 | £ 165.46 | 10% |
20-49 | £ 156.26 | 15% |
50+ | £ 137.88 | 25% |
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.